??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
000-12650
Bill of material
000-12650
Part Number
000-12650
Description
MHV Jack to MHV Jack Adapter Non-Constant Impedance Straight 4-Hole Flange
Body Finish
Nickel
Body Material
Brass
Impedance
Non-Constant
Insulator Material
PTFE
IP Rating
Not Rated
Mounting Feature
4-Hole Flange
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
0.5
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Adapter Side 1 Series
MHV
Adapter Side 1 Style
Jack
Adapter Side 2 Series
MHV
Adapter Side 2 Style
Jack
Adapter Type
In-Series
Contact Finish
Silver
Contact Material
Beryllium Copper
Orientation
Straight
Previews
3D
2D
Download CAD models