??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
Cool Edge 0.80mm - Cool Edge 0.80mm Hybrid Power & Signal Connector
Bill of material
CE1002000110111
Part Number
CE1002000110111
Series
Cool Edge 0.80mm Pitch
Power Pin (20-25A/pin)
Signal Pin
Guide Hole
Orientation
Vertical
Solder Type
SMT for signal and TH for power
Mating Card Thickness
1.6mm
Plating
Dim A
17.30 mm
Dim B
13.30 mm
Dim C
9.80 mm
Dim D
0.00 mm
Dim E
0.00 mm
Dim F
11.20 mm
Previews
3D
Размер
2D
Сваляне на CAD модели