??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Amphenol
Description
RT001619SNHECXXR - ECOMATE, Receptacle, Size 16, 19POS, Pin, End Cap.
Bill of material
RT001619SNHECRN
Part No.
Description
More Product Information
Link to Product Page
Key Position
A
105.000 °
B
140.000 °
C
215.000 °
D
265.000 °
预览
3D
尺寸标注
2D
下载CAD模型