??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6983B - Pressure gauge, with housing
Bill of material
562213
Order No.
Article No.
catalog sheet
PDF
max. pressure range
bar
OR-1 / O-ring
321646
Screw (2 pieces)
M8x75 (8.8)
Weight
1887 g
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models