您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
dansk
Deutsch
English
español
français
magyar
italiano
日本語
한국어
Nederlands
polski
português
русский
svenska
Türkçe
中文
English (United States)
QA認證資訊
目錄: AKO Armaturen
Created: 19.05.2015
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
AKO Armaturen
AKO VMC40.01X.50F.50
AKO Armaturen
Air operated Pinch Valves
Flange connection
Series VMC
Powered by
CAD模型選擇
{ako_armaturen/pneumatische_quetschventile/flanschausfuehrungen/serie_vmc/vmc_f.prj},{NB=AKO VMC40.01X.50F.50},{TYP=VMC = Standard Ausführung},{DN=40},{MQ=01X},{AW=Edelstahl 1.4404 (AISI 316L)},{AA=Flansch nach DIN EN 1092-1 PN 10/16},{GW=50},{INFO=HTML (Online)},{DI=40},{D1=90},{D2=77},{D3=150},{DF=88},{B=4},{D=18},{TK=110},{L1=119},{L2=155},{L2A=280},{G=G 1/4\"},{H=50.0},{V=0.22},{EE=4.0},{AE=3.1},{TXT2=Ventile},{TXT6=Schlauchventile},{TXT8=Klemmventile},{TXT10=Membranventile},{TXT14=Absperrventile},{TXT20=Absperrorgane},{TXT24=Industriearmaturen},{TXT30=Weichsitzventile},{TXT36=Absperrklappen}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
AKO Armaturen
Description
VMC (F) [DIN EN 1092-1 PN10/16] - Air operated Pinch Valves with Flange Connection
Bill of material
AKO VMC40.01X.50F.50
Type
VMC = standard version
Nominal Width
40
40
mm
sleeve qualities
CR (neoprene)
NR food white
NR abrasion resistant
NR conductive
NR High temperature
EPDM/EPDM food black
EPDM conductive / EPDM food black conductive
EPDM food pale
FPM/FKM (Viton)
(NBR) Nitrile
NBR Food black
NBR Food pale
NBR conductive
CSM (Hypalon)
IIR (butyle)
CR (neoprene)
NR food white
NR abrasion resistant
NR conductive
NR High temperature
EPDM/EPDM food black
EPDM conductive / EPDM food black conductive
EPDM food pale
FPM/FKM (Viton)
(NBR) Nitrile
NBR Food black
NBR Food pale
NBR conductive
CSM (Hypalon)
IIR (butyle)
Connection materials
Stainless steel 1.4404 (AISI 316L)
Connection Types
Flange connection according to DIN EN 1092-1, PN10/16
Housing materials
Stainless steel 1.4408 (CF8M)
Aluminum AlSi10Mg
Stainless steel 1.4408 (CF8M)
Aluminum AlSi10Mg
Color
-
Mass
4.0
4.0
kg
Product Info
HTML (Online)
DI
40
40
mm
D1
90
90
mm
D2
77
77
mm
D3
150
150
mm
DF
88
88
mm
B
4
4
mm
D
18
18
mm
TK
110
110
mm
L1
119
119
mm
L2
155
155
mm
L2A
280
280
mm
Thread
G 1/4"
G 1/4"
H
50.0
50.0
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型