??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
KCB22
Bill of material
KCB22-L40-100-L-M75-C3
Model
KCB22
Belt Type
Lead
40 mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Motor Position
Motor Brand
Home Sensor
Limit Sensor
Motor
Length
643
A
150 mm
M
1
N
6
Previews
3D
Dimension
2D
Download CAD models