??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
KTH13D-200/400W - Ball Screw Drive
Bill of material
KTH13D-L05-850-M-M20-C3
MODEL
KTH13D
Ball Screw Brand
T-Standard MIT
Ball Screw Lead
mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Motor Position
Motor Brand
Motor Brake
Home Sensor
Limit Sensor
Slide oil
Keyway
Motor
L
1245.0 mm
A
200 mm
M
4
N
12
KG
14.7 kg
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen