??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
KKR40_F0/1/2/3 - KKR Series
Bill of material
KKR4002C-100A1-F0
Model
KKR40
Ball screw lead
02
Accuracy class
Ball screw type
Body length
mm
Subject type
Slide form
Slide type
Number of slides
The position of the first slider
mm
Enter value for POS1
The position of the first slider
mm
cm
inch
ft
The position of the second slider
mm
Motor connection flange
F0
Motor Brand
Cover form
Limit switch type
Motor
L1
159 mm
L2
100 mm
G
20 mm
N
2
Previews
3D
2D
Download CAD models