??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
GTHA4 - Ball Screw Drive
Bill of material
GTHA4-L02-50-BC-M05-C3
Model
GTHA4
Ball Screw Lead
mm
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Pos
mm
Enter value for POS
Pos
mm
cm
inch
ft
Motor Position
Motor Brand
Brake
Home Sensor
Limit Sensor
Motor
Air pipe joint
L
264 mm
A
25 mm
M
1 mm
N
6 mm
P
25 mm
KG
0.95 kg
Previews
3D
Dimension
2D
Download CAD models