??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
KMTF Series - Differential Micrometer Heads
Bill of material
KMTF13-2
Model
KMTF13-2
Coarse Stroke
13 mm
Fine Stroke
0.2 mm
Stem
Spindle end
Position of Stroke
mm
Enter value for POS
Position of Stroke
mm
cm
inch
ft
Knurling
13 mm
Coarse Minimum
0.01 mm
Fine Minimum
0.0005 mm
Weight
70 g
Previews
3D
Dimension
2D
Download CAD models