??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Aircomp
Description
filter - F 1” 095
Bill of material
0950200001
Code
Reference
Flow rate (P1=10 bar DP= 1 bar)
13800 Nl/min
Filtering degree
µm
Connection
G1" Pollici
Working pressure
0,5 – 12,5 bar
Drain working pressure
bar
bowl capacity
200 cc
Working temperature
-5 / +50 °C
Max Torque
80 Nm
Weight
1,212 Kg
Previews
3D
Dimension
2D
Download CAD models