??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Aircomp
Description
filter - F 1/4" 042
Bill of material
04202*****
Code
Reference
Flow rate (P1=10 bar DP= 1 bar)
1250 Nl/min
Filtering degree
µm
Connection
G1/4" Pollici
Max working pressure
16 Bar bar
Drain working pressure
bar
bowl capacity
cc
Working temperature
-5 / +50 °C
Max Torque
25 Nm
Weight
0,095 Kg
Previews
3D
Dimension
2D
Download CAD models