??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Aircomp
Description
Quick exhaust pressure regulator - MR 1/8"-1/4" 039
Bill of material
0390000443
Code
Reference
pressure range
bar
Flow rate (P1=6,30 bar DP= 1 bar)
900 Nl/min
Connection
Pollici
Max Inlet pressure
16 bar
Working temperature
-5 / +50 °C
Max Torque
Nm
Weight
0,1 Kg
Previews
3D
Dimension
2D
Download CAD models