??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Aircomp
Description
F+MF Unit - F 1/2” 075 5 PE SS+MF 1/2” 075 0,01 PE
Bill of material
0751900002
Code
Reference
recommended Max Flow rate (P1= 10 bar DP= 1 bar)
800 bar
IN-OUT Connections
G1/2” Pollici
Filter filtering degree
5 µm
Microfilter filtering degree
0,01 µm
Working pressure
0,5 – 12,5 bar
Drain working pressure
bar
bowl capacity
100 cc
Working temperature
-5 / +50 °C
Max Torque
80 Nm
Weight
0,76 Kg
Previews
3D
Dimension
2D
Download CAD models