??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Aircomp
Description
F+MF Unit - F 1/4" 042 +MF 1/4" 0,01
Bill of material
0420900002
Code
Reference
recommended Max Flow rate (P1= 10 bar DP= 1 bar)
180 bar
IN-OUT Connections
G1/4" Pollici
Filter filtering degree
5 µm
Microfilter filtering degree
0,01 µm
Max Inlet pressure
16 bar
Drain working pressure
bar
bowl capacity
cc
Working temperature
-5 / +50 °C
Max Torque
25 Nm
Weight
0,22 Kg
Previews
3D
Dimension
2D
Download CAD models