??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aircomp
Description
Cylinders ISO 15552 (ISO 6431) - Line 245 ø125÷200mm
Bill of material
C245DE1250025MCN
Code
C245DE1250025MCN
Product
Cylinder Line 245
Function
Bore size
125
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Rod position
mm
Enter value for RP
Rod position
mm
cm
inch
ft
Type
Magnetic
Rod type
Seals material
NBR
Rod accesories
Front head accessories
Front foot side
Rod accesories
Rear head accessories
Rear foot side
AM
54 mm
ØB
60 mm
CH
12 mm
CH1
27 mm
CH2
36 mm
ØD
32 mm
DD
M12
E
140 mm
EE
G1/2
KK
M27x2
L
224.6 mm
L0
160 mm
L1
108 mm
L2
40 mm
TG
110 mm
VD
10 mm
VA
5.8 mm
WH
64.6 mm
Previews
3D
2D
Download CAD models