??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
AIRBEST
Description
SAO - Oval flat suction cup(With level compensator)
Bill of material
SAO5x20N-EI10R-M10
Suction cup model
Level compensator series
Buffer type
Buffer stroke
mm
Enter value for BS
Buffer stroke
mm
cm
inch
ft
Buffer type
Vacuum port connection
Mounting thread
More details
Dimensions
W
mm
L
mm
W1
mm
L1
mm
D1
mm
Y
mm
DS
A
11 mm
B
23 mm
F1
1.0 N
F2
3.0 N
Previews
3D
Dimension
2D
Download CAD models