??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 24
HELP_VARIABLE
Company
Air Logic
Description
F-5700 N.O. 3-Way Pressure Piloted Valve
Bill of material
F570015PTB85
Preview
Product ID
Manufacturer Part Number
Product Name
Product Long Description
Pressure piloted 3 Way Valves apply signal pressure to a diaphragm that is opposed by a spring force. When then pressure signal force is greater than the spring force it reaches its set-point (also called “On” pressure), the internal mechanism moves and changes the pneumatic state The signal pressure and pneumatic circuit are completely isolated from each other The pneumatic circuit is normally open, which means the supply port is open to the output port When the switch trips, the supply is shut off and the output port is vented through the exhaust to atmosphere. There is no connection available on the exhaust port. The switch will remain in this state until the pressure signal drops below its reset point (also called “Off” pressure) The difference between the “On” pressure and the “Off” pressure is defined as the Differential or Hysteresis of the valve Factory preset options are available. Please contact your salesperson or distributor for specifications and a custom part number Adjustments can be made to the switch by removing the round cover and turning the flat head screw. Clockwise adjustments will raise the Set point. Counter clockwise adjustments will lower the setpoint (on pressure). Adjusting preset 3-way valves is not recommended. Do not back out the flat head screw above flush with the body
Part Number Description
valve operation
Normally Open - Senses Pressure/Turns Output OFF
port type
pressure range
1.5 bar - 8 bar
sensing range
nominal orifice size
2 mm
mounting type
inch metric
Inch
fittings
4 mm Push to Connect
air consumption at 6 bar
.7 l/min
wetted material
Buna and Nylon
type
F-5700
barb
Previews
3D
2D
Descarga de modelos CAD