??
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CSPBSN - 悬臂销 外螺纹安装 内螺纹型
Bill of material
CSPBSN-16-B9-L10-M6
Bestellnummer
代号
NO
轴径
mm
公差 g6
mm
指定单位(1mm)
指定单位(1mm)
(粗牙)
mm
D1
mm
P
mm
W
mm
MD(粗牙)
T
1.5 mm
R
0.2 mm
K
mm
PDF
cspbsn.pdf
Previews
3D
Dimension
2D
Download CAD models