??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
A&T-3D Gallery
Description
JKN - 凸缘型 万向球
Bill of material
JKN-M8-d29
Bestellnummer
JKN-M8-d29
代号
本体
POM
滚珠
POM
封盖
POM
M
M8 mm
dr
29 mm
D1
15.88 mm
Q
4 mm
H
16 mm
L
15 mm
H1
5 mm
使用荷重 N
29.4
自重 g
10
PDF
jkn.pdf
Previews
3D
Dimension
2D
Download CAD models