??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
HQ-CVBBKXC - 一体式脚轮
Bill of material
HQ-CVBBKXC-D65-NQ
CODE
HQ-CVBBKXC
D
mm
DH
H
mm
H1
mm
A
90 mm
C
90 mm
F
71 mm
G
71 mm
W
38 mm
R
mm
R1
88 mm
D1
10.5 mm
T1
3.2 mm
ZH
kg
NQ
kg
PDF
hq-cvbbkxc.pdf
Previews
3D
Dimension
2D
Download CAD models