??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CTE-45 - 45系列铝型材--连接件-活动铰链
Bill of material
CTE-45-ST
CODE
CTE
SYXC
45系列
GG
Q
Q2
LD
PSHF-M8-16-D
DQ
PWFN-8-D
TD
PWS-8-D
M1
A
45 mm
H
60 mm
d
12.0 mm
ZL
g
JGZJ
PDF
cte-45.pdf
K
20.0 mm
K1
5.0 mm
K2
35.0 mm
K3
40.0 mm
K4
6.0 mm
S
mm
Previews
3D
Dimension
2D
Download CAD models