??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CWE-40 - 40槽宽8.2系列铝型材--连接件--*平面转向连接板
Bill of material
CWE-40
Bestellnummer
dh
C1
CWE
C2
40
C3
A
96 mm
D
8.1 mm
E
33 mm
zj
zl
112
bz
PDF
cwe-40.pdf
LD
LM
DQ
mm
TD
mm
S
mm
Previews
3D
Dimension
2D
Download CAD models