??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CFE-40-Z - 40槽宽8.2系列铝型材--连接件*槽内直线件
Bill of material
CFE-40-Z
Bestellnummer
CODE
CFE
syxc
40系列
GGB
单个供货
Q
0
LM
-
LD
-
DQ
-
TD
-
M
Z
M1
40
H
9.5 mm
N
8 mm
L
180 mm
E
3 mm
B
19.5 mm
ZJ
-
PDF
cfe-40-z.pdf
K
20.0 mm
K1
50.0 mm
K2
40.0 mm
K3
12.5 mm
K4
6.0 mm
weight
184.5 g
Previews
3D
2D
Download CAD models