??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
A&T-3D Gallery
Description
FFE-40-bk - 40槽宽8.2系列铝型材--防护系列*密封条
Bill of material
FFE-40-BK-1
Bestellnummer
FFE-40-BK-1
syxc
40type
PDF
ffe-40-bk.pdf
A
37 mm
B
15.5 mm
C
9.5 mm
D
12 mm
LONG
Previews
3D
Dimension
2D
Download CAD models