??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
EPE-40-M12 - 40槽宽8.2系列铝型材--地面组件 脚轮、支脚安装板
Bill of material
EPE-40-M16
CODE
A
120 mm
BZ
B
40 mm
C
20 mm
WEIGH
0.300 kg
N
ZJ
PDF
epe-40-m12.pdf
D
30 mm
E
50 mm
F
8 mm
M
8
L1
74 mm
L2
45 mm
G2
8 mm
T
12 mm
GG
A1
0
EEE
EPE
Q
Previews
3D
Dimension
2D
Download CAD models