??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
EBE-4040 - 支撑座
Bill of material
EBE-4040-ST
dh
C1
EBE
C2
C3
SYXC
40系列
L
100.000 mm
bz
L1
75.000 mm
L2
41.000 mm
E
20.000 mm
F
30.000 mm
N
20.000 mm
B
25.000 mm
d
9.500 mm
zj
H
120.000 mm
T3
20.000 mm
L0
mm
zl
PDF
ebe-4040.pdf
FF
40.000 mm
F2
mm
F3
mm
LD
LM
Q
Previews
3D
Dimension
2D
Download CAD models