??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
agru
Description
16.343 - T-Diaphragm Valve
Bill of material
AGRU_16343323311_T-Diaphragm Valve_manually controlled_PP natural_32/32 - SDR11 MOP 10 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
16.343
Weight
kg
Dimension long
Dimension short
Description 1
T-Diaphragm Valve
Description 2
manually controlled
Description 3
EPDM/PTFE diaphragm
Material
PP natural
Connection methode
Butt + IR-welding
Outside diameter (DAOD)
mm
IDA
Inch
Outside diameter1 (DAOD1)
mm
IDA1
Inch
S
mm
S1
mm
Dimension L
mm
L1
mm
L2
36.000 mm
L3
mm
L4
mm
D
mm
H
mm
T
mm
KGEW
24.500 mm
Dimension E
0.000 mm
Previews
3D
Dimension
2D
Download CAD models