??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
agru
Description
16.306 - Sanitary Joint Fitting
Bill of material
AGRU_16306003211_Sanitary Joint Fitting_PP natural_32X2.9 SDR11 ISO S-5
LOD Destination
LOD Level
Article number
Article number
Image Code
16.306
Weight
kg
Dimension long
Dimension short
Description 1
Sanitary Joint Fitting
Material
PP natural
Manufacturing process
machined
Connection methode
Butt + IR-welding
Outside diameter (DAOD)
mm
IDA
Inch
S
mm
Dimension L
42.000 mm
L1
23.000 mm
L2
2.800 mm
D
mm
D1
mm
D3
mm
Previews
3D
Dimension
2D
Download CAD models