??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 12
HELP_VARIABLE
Company
agru
Description
334.0 - Blind Flange no steel insert
Bill of material
AGRU_35334006300_Blind Flange no steel insert_DIN/pressureless applications_PVDF UHP natural_63
LOD Destination
LOD Level
Article number
Article number
Image Code
334.0
Weight
kg
Dimension long
Dimension short
Description 1
Blind Flange no steel insert
Description 2
DIN/pressureless applications
Material
PVDF UHP natural
Manufacturing process
machined/drilled PN10
Connection methode
Flange connection
Outside diameter (DAOD)
mm
IDA
Inch
DN
D
mm
D2
mm
B
19.000 mm
K
mm
NUMB
KGEW
0.000 mm
미리보기
3D
치수도
2D
CAD모델 다운로드