??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
agru
Description
340 - Diaphragm Valve
Bill of material
AGRU_35340003221_Diaphragm Valve_manually controlled_PVDF UHP natural_32 - SDR21 MOP 10 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
340
Weight
kg
Dimension long
Dimension short
Description 1
Diaphragm Valve
Description 2
manually controlled
Description 3
EPDM/PTFE diaphragm
Material
PVDF UHP natural
Connection methode
Union Connection
Outside diameter (DAOD)
mm
DN
S
mm
Dimension L
mm
L1
mm
L2
mm
L3
mm
D
mm
D1
mm
H
mm
KV
KGEW
0.000 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models