??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
agru
Description
024.5 - Union Type 24-A
Bill of material
AGRU_30024503221_Union Type 24-A_FPM-sealing_PVDF natural_32X2.4 SDR21 ISO S-10
LOD Destination
LOD Level
Article number
Article number
Image Code
024.5
Weight
kg
Dimension long
Dimension short
Description 1
Union Type 24-A
Description 2
FPM-sealing
Material
PVDF natural
Manufacturing process
injection moulded
Connection methode
Butt + IR + HPF-welding
Outside diameter (DAOD)
mm
S
mm
Dimension L
mm
L1
27.000 mm
L2
mm
D
mm
B
mm
Previews
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Сваляне на CAD модели