??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
agru
Description
024 - Union Type 24
Bill of material
AGRU_30024007521_Union Type 24_FPM-sealing_PVDF natural_75X3.6 SDR21 ISO S-10
LOD Destination
LOD Level
Article number
Article number
Image Code
024
Weight
kg
Dimension long
Dimension short
Description 1
Union Type 24
Description 2
FPM-sealing
Description 3
-
Material
PVDF natural
Manufacturing process
injection moulded
Connection methode
Butt + IR-welding
Outside diameter (DAOD)
mm
S
mm
Dimension L
mm
L1
mm
L2
mm
D
130.000 mm
B
40.000 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models