??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
agru
Description
014 - Backing Ring DIN
Bill of material
AGRU_19014009011_Backing Ring DIN_steel insert/for stub flange_PPs-el black_90 - MOP 16 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
014
Weight
kg
Dimension long
Dimension short
Description 1
Backing Ring DIN
Description 2
steel insert/for stub flange
Description 4
flame retardant & el-conduct.
Material
PPs-el black
Manufacturing process
Connection methode
Flange connection
Outside diameter (DAOD)
mm
DN
D
mm
D2
mm
D3
mm
B
mm
K
mm
NM
NUMB
KGEW
0.000 mm
Previews
3D
Dimension
2D
Download CAD models