??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
agru
Description
001 - Bend 90°
Bill of material
AGRU_19001011017_Bend 90_short spigot_PPs-el black_110X6.6 SDR17 MOP<3.5bar
LOD Destination
LOD Level
Article number
Article number
Image Code
001
Weight
kg
Dimension long
Dimension short
Description 1
Bend 90°
Description 2
short spigot
Material
PPs-el black
Manufacturing process
injection moulded
Connection methode
Butt-welding
Outside diameter (DAOD)
mm
S
mm
Z
mm
R
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models