??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
agru
Description
097 - Adaptor Tee
Bill of material
AGRU_11097002507_Adaptor Tee_with metal female thread_PPR grey_25X1/2 - MOP 20 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
097
Weight
kg
Dimension long
Dimension short
Description 1
Adaptor Tee
Description 2
with metal female thread
Description 3
class1-10bar class2-8bar
Material
PPR grey
Manufacturing process
-
Connection methode
Socket-welding
Outside diameter (DAOD)
mm
IDA
Inch
Dimension L
mm
Z
mm
DSP
mm
DSP1
mm
T
mm
T1
14.000 mm
RIN
0.500 Inch
P
20.000 bar
KGEW
18.630 mm
Dimension E
20.960 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models