??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
agru
Description
083.20 - Adaptor
Bill of material
AGRU_11083404007_Adaptor_metal male thread+hexagonal_PPR grey_40X1 1/4 - MOP 20 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
083.20
Weight
kg
Dimension long
Dimension short
Description 1
Adaptor
Description 2
metal male thread+hexagonal
Description 3
class1-10bar class2-8bar
Material
PPR grey
Connection methode
Socket-welding
Outside diameter (DAOD)
mm
IDA
Inch
Dimension L
mm
L1
mm
DSP
mm
DSP1
mm
T
mm
SW
mm
RIN
Inch
P
20.000 bar
KGEW
mm
Dimension E
mm
Previews
3D
Dimension
2D
Download CAD models