??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9300-01 - Thermox® housing for rigid and pivoting LED luminaires
Bill of material
9300-01
Art. No.
9300-01
Designation
Thermox® housing for rigid and pivoting LED luminaires
Level of Details
Ceiling exit (CE) Ø luminaires / loudspeakers
68 mm
Depth
90 mm
For panel thickness
7 - 40 mm
installation from front, cut hole Ø
120 mm
installation from rear, cut hole Ø
79 mm
Individual net weight
129 g
Single volume
2.03 l
EAN-Code
4013456130814
Data Sheet
HTML (Online)
Info text
Installation housing, plastic, for LV/HV halogen lamps Cut-out opening ____________ mm (diameter max. 86 mm) (for square or rectangular cut-out, diagonal max. 86 mm) Height of inserted light (LV/HV)________ mm (max. 65/70 mm) Lamp power max. 35 W with aluminium reflector (not suitable for cold light lamps (Cool Beam)) Housing height 90 mm For installation from above or below suspended ceiling Article No.: 9300-01 / E-No.: 920 849 409
ETIM 40
EC000414
Previews
3D
Wymiar
2D
Pobierz modele CAD