??
Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
Agathon
Description
N6509/ISO9182-2-A/DIN9825-D - Cylindrical for pressing in with bore for CRS
Bill of material
N6509/ISO9182/DIN9825 Zylindrisch zum Einpressen mit Bohrung fuer CRS 6509.040.315
Artikel-Nummer
d1
mm
l1
mm
lx
5 mm
ISO-Norm
DIN-Norm
Preferred dimensions
Weigth
kg
Zolltarifnummer
8466.9430
Ursprungsland
CH
Previews
3D
Dimension
2D
Download CAD models