??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Afag
Description
BF10 - 15 - Bowl feeder
Bill of material
50042180 Bowl feeder BF10
Order number
Type
Direction
Dimension A
mm
Dimension B
mm
Dimension D1
3H7
Dimension D2
Dimension D3
3 x M4
Dimension D4
M6
Dimension E1
mm
Dimension E2
mm
Dimension E3
mm
Dimension X
120 °
Admissible moment of inertia ±10 %
kg/dm²
Admissible bowl weight ±30 %
kg
Weight
kg
Power
Protection class
IP 54
Reactive force compensation
Yes
Vibrator frequency (electric)
50/60 Hz
Mechanical vibrations
100/120 Hz
Infotext
Information
Infotext
CTN Huttwil
84798992
CTN Amberg
84799070
Previews
3D
Dimension
2D
Download CAD models