??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
NVB07/0.5 - Refillable vibratoy hopper
Bill of material
50398072 Refillable vibratoy hopper NVB07/0.5
Order number
50398072
Type
NVB07/0.5
Linear feeder
Dimension A
90 mm
Dimension B
70 mm
Dimension C
145 mm
Dimension D
223 mm
Dimension E
85 mm
Dimension F
53 mm
Dimension G
224 mm
Filling volume
0.5 l
Max. Filling weight
1.7 kg
Voltage
230/115 VAC
Surface roughness Ra
< 0.8 μm
Surface roughness Rz
< 4.5 μm
Frequency
50 / 60 Hz
Vibrator frequency (electric)
50 / 60 Hz
Mechanical vibrations
6000 / 7200 min-1
Protection class
IP54
Weight
2.517 kg
Previews
3D
Dimension
2D
Download CAD models