??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
11004942 - Centering bushing
Bill of material
11004942 Centering bushing ZH 9x4 mm
Order number
11004942
Type
ZH 9x4 mm
Diameter D1
9.000 mm
Diameter D2
6.500 mm
Height H1
4.000 mm
CTN Huttwil
84798992
CTN Amberg
84799070
CTN Hardt
73181900
Weight
0.001 kg
Previews
3D
Dimension
2D
Download CAD models