??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Afag
Description
AS - Adjusting stop screws
Bill of material
11004991 Adjusting stop screw AS 08/25
Order number
Type
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Diameter D1
mm
Diameter D2
4 mm
Thread G1
Thread G2
M 10x1
Length L1
mm
Length L2
12 mm
Length L3
mm
Length L4
mm
Length L5
2 mm
Length L6
4 mm
Length L7
7 mm
Wrench width SW1
mm
Wrench width SW2
mm
CTN Huttwil
73182910
CTN Amberg
Weight
kg
Previews
3D
Dimension
2D
Download CAD models