??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Afag
Description
PDZ - Portal axle
Bill of material
PDZ-160 50245033 0 50253997 50161677 S X X
Order number
50245033
Type
PDZ 160
Mechanical utilizable stroke
mm
Enter value for HUB
Mechanical utilizable stroke
mm
cm
inch
ft
left/right
Motor
Gear PE-PER/AF-AFR
Position of the gearing
Assembly direction of the angular gear
Gear
Motor with/without brake
Position of the motor connector
Profile length
336 mm
Length compl.
574 mm
EDZ file
AFAG.50245033.edz
File / hyperlink 1
https://www.afag.com/en/products/detail/portal-axis-pdz-160.html
Weight
40.404 kg
Previews
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Descarga de modelos CAD