??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
MW-RM - Assembly L-bar
Bill of material
11012241 Assembly L-bar MW RM 16/RM 25
Order number
11012241
Type
MW RM 16/RM 25
Width B1
45.000 mm
Width B2
38.500 mm
Width B3
28.500 mm
Width B4
22.000 mm
Width B5
15.000 mm
Width B6
10.000 mm
Width B7
2.000 mm
Diameter D1
9.000 mm
Diameter D2
6.400 mm
Diameter D3
5.300 mm
Thread G1
M 6
Thread G2
M 5
Height H1
31.000 mm
Height H2
23.000 mm
Height H3
12.000 mm
Length L1
60.000 mm
Length L2
48.000 mm
Length L3
48.000 mm
Length L4
30.000 mm
Length L5
15.000 mm
Length L6
6.000 mm
Length L7
25.000 mm
Length L8
20.000 mm
Length L9
6.000 mm
Deeply T1
2.100 mm
CTN Huttwil
84798992
CTN Amberg
84799070
Weight
0.186 kg
Previews
3D
Dimension
2D
Download CAD models