??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-KI 100 GS - Contact protection pulse relay
Bill of material
AD-KI 100 GS
Order number
AD-KI 100 GS
Technical description
Contact protection pulse relay
Costumer care number
8538 90 91
E-class Nr.
27210121
Country of manufacture
Germany
Minimum order quantity
1
Data sheet-Link (PDF)
Download
Weight
0.115 kg
Width
23 mm
Height
81 mm
Depth
103 mm
Rated current
0.084 A
Power dissipation
2 W
Product specific web address
Webpage
AWG
14-12
Cross section
2.5-4 mm^2
Stripping length
6 mm^2
Tightening torque
0.5 Nm
Socket size
PZ1/S
Input
Frequency or pulse input
Output
Relay
Power supply
Wide range power supply
Design
DIN-rail mounting
Clamps
Screw terminals
Temperature range
-10 ... 50 °C
Certifications
CE
Previews
3D
Dimension
2D
Download CAD models