??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-STV 40 GVC - Digital multifunctional power supply isolating amplifier with DIP switch for signal selection
Bill of material
AD-STV 40 GVC
Order number
AD-STV 40 GVC
Technical description
Digital multifunctional power supply isolating amplifier with DIP switch for signal selection
E-class Nr.
27210120
Customer care number
8543 70 90
Country of manufacture
Germany
Minimum order quantity
1
Data sheet-Link (PDF)
Download
Tender-Link
Download
Weight
0.13 kg
Width
18 mm
Height
110 mm
Depth
134 mm
Rated current
0.08 A
Power dissipation
1.9 W
Product specific web address
Webpage
AWG
14-12
Cross section
2.5-4 mm^2
Stripping length
6 mm^2
Tightening torque
0.5 Nm
Socket size
S 0.6x3.5
Input
Analog standard signal input with transmitter supply
Output
Analog standard signal output
Power supply
Wide range power supply
Interface
AD-UART
Design
DIN-rail mounting
Clamps
Plug-in screw terminals
Temperature range
-10 ... 50 °C
Certifications
CE
Accessories VarioPass
Webpage
Previews
3D
Dimension
2D
Download CAD models