??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-STV 2 GX - Analog 1:1 power supply isolation amplifier for standard current signals in 6.2 mm design
Bill of material
AD-STV 2 GX
Order number
AD-STV 2 GX
Technical description
Analog 1:1 power supply isolation amplifier for standard current signals in 6.2 mm design
E-class Nr.
27210120
Customer care number
8543 70 90
Country of manufacture
Germany
Minimum order quantity
1
Data sheet-Link (PDF)
Download
Tender-Link
Download
Weight
0.07 kg
Width
6.2 mm
Height
92 mm
Depth
101 mm
Rated current
0.054 A
Power dissipation
1.3 W
Product specific web address
Webpage
AWG
14-12
Cross section
2.5-4 mm^2
Stripping length
6 mm^2
Tightening torque
0.5 Nm
Socket size
PZ1/S
Input
Analog standard signal input with transmitter supply
Output
Analog standard signal output
Power supply
24V DC
Design
DIN-rail mounting
Clamps
Screw treminals
Temperature range
-10 ... 50 °C
Certifications
CE
Accessories DIN rail connector
Webpage
미리보기
3D
치수도
2D
CAD모델 다운로드