??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Access Casters
Description
CP - Nylon Hosp. (to 275 lb/ea)
Bill of material
CP-05TPP-125-SW-TP13W
Part Number
CP-05TPP-125-SW-TP13W
Series
Nylon Covered Hospital
Mounting Options
Stem/Plate Size
70mm x 95mm (TP13)
Wheel Diameter
5 Inch
Tread Width
1 1/4 Inch
Tread Type
Capacity
275 lbs
Caster Brake
Load Height
6 7/16 Inch
Swivel Radius
4 1/4 Inch
Wheel Bearing
Precision Ball
Cover Color
Previews
3D
Dimension
2D
Download CAD models