??
Catalog navigation
CAD model selection
Selectable products: 38
HELP_VARIABLE
Company
Access Casters
Description
PY - Polyurethaneon CastIronCore (to 6000 lb/ea)
Bill of material
PY1070124
Part Number
Part Number Basic
Hardness
Wheel Diameter
Inch
Tread Width
Capacity
lbs.
Hub Length
Bore ID
Inch
Bearing ID
Inch
Weight
Bearing Type
Temperature Maximum
-40°F to +180°F
Previews
3D
Dimension
2D
Download CAD models